Soft Recovery Capsule Type

M1022LC200

  • Electrical Characteristics
    • Catalog # M1022LC200
    • TJ Max (°C) 125
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1022
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 14000
    • I2t [Diode] (A2s) 0.98 x 10⁶
    • Typical Reverse Recovery Time (µs) 3
    • Reverse Recovery Charge (µC) 375
    • Threshold Voltage (V) 1.24
    • Slope Resistance (mOhm) 0.33
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.033
    • Sample Request No