Soft Recovery Capsule Type

M1080LC120

  • Electrical Characteristics
    • Catalog # M1080LC120
    • TJ Max (°C) 125
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1080
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 13500
    • I2t [Diode] (A2s) 910 x 10³
    • Typical Reverse Recovery Time (µs) 1.9
    • Reverse Recovery Charge (µC) 85
    • Threshold Voltage (V) 1.125
    • Slope Resistance (mOhm) 0.314
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.033
    • Sample Request No