Soft Recovery Capsule Type

M1102ND600

  • Electrical Characteristics
    • Catalog # M1102ND600
    • TJ Max (°C) 125
    • Package Type W37
    • Maximum Repetitive Blocking Voltage [Diode] (V) 6000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1102
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 13000
    • I2t [Diode] (A2s) 845 x 10³
    • Typical Reverse Recovery Time (µs) 5.5
    • Reverse Recovery Charge (µC) 3300
    • Threshold Voltage (V) 1.36
    • Slope Resistance (mOhm) 0.557
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No