Soft Recovery Capsule Type

M1494NC250

  • Electrical Characteristics
    • Catalog # M1494NC250
    • TJ Max (°C) 125
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1494
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 19600
    • I2t [Diode] (A2s) 1.92 x 10⁶
    • Typical Reverse Recovery Time (µs) 3.9
    • Reverse Recovery Charge (µC) 815
    • Threshold Voltage (V) 1.15
    • Slope Resistance (mOhm) 0.265
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No