Soft Recovery Capsule Type

M1858NC120

  • Electrical Characteristics
    • Catalog # M1858NC120
    • TJ Max (°C) 125
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1858
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 25000
    • I2t [Diode] (A2s) 3.25 x 10⁶
    • Typical Reverse Recovery Time (µs) 2.5
    • Reverse Recovery Charge (µC) 120
    • Threshold Voltage (V) 1.127
    • Slope Resistance (mOhm) 0.127
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No