background-waves

M1858ND100

Product Status| Activei

M1858ND100

| Series: Soft Recovery Capsule Type
info
PropertyValue
TJ Max (°C)
125
Package Type
W37
VRRM [Diode] (V)
1000
IFAV @ TK = 55 ° (A)
1858
IFSM 10ms Half Sine Wave (A)
25000
I2t [Diode] (A2s)
3.25 x 10⁶
trr,typ (µs)
2.5
Qrr (µC)
120
V0 (V)
1.127
rS (mΩ)
0.127
RthJK 180 °C Sine Wave (K/W)
0.022
RoHS Compliant
Y

M1858ND100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M1858ND100RoHS3/11/2004Pb-Free3/11/2004Yes3/11/2004

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.