Soft Recovery Capsule Type

M2322ZD400

  • Electrical Characteristics
    • Catalog # M2322ZD400
    • TJ Max (°C) 125
    • Package Type W42
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2322
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 23000
    • I2t [Diode] (A2s) 2.64 x 10⁶
    • Typical Reverse Recovery Time (µs) 6.5
    • Reverse Recovery Charge (µC) 3200
    • Threshold Voltage (V) 1.67
    • Slope Resistance (mOhm) 0.186
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Sample Request No