Soft Recovery Capsule Type

M2413VF250

  • Electrical Characteristics
    • Catalog # M2413VF250
    • TJ Max (°C) 125
    • Package Type W43
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2413
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 32000
    • I2t [Diode] (A2s) 5.12 x 10⁶
    • Typical Reverse Recovery Time (µs) 5
    • Reverse Recovery Charge (µC) 2500
    • Threshold Voltage (V) 1.09
    • Slope Resistance (mOhm) 0.121
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.016
    • Sample Request No