Soft Recovery Capsule Type

M3560TJ420

  • Electrical Characteristics
    • Catalog # M3560TJ420
    • TJ Max (°C) 125
    • Package Type W89
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3560
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 36000
    • I2t [Diode] (A2s) 6.48 x 10⁶
    • Typical Reverse Recovery Time (µs) 7
    • Reverse Recovery Charge (µC) 4100
    • Threshold Voltage (V) 1.253
    • Slope Resistance (mOhm) 0.137
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Sample Request No