Soft Recovery Stud Type

M0139SL120

  • Electrical Characteristics
    • Catalog # M0139SL120
    • TJ Max (°C) 125
    • Package Type W20
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 2450
    • I2t [Diode] (A2s) 30.0 x 10³
    • Typical Reverse Recovery Time (µs) 1
    • Reverse Recovery Charge (µC) 125
    • Threshold Voltage (V) 1.24
    • Slope Resistance (mOhm) 1.28
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.3
    • Sample Request No
    • Average Continuous Current Rating @ TC = 55 ℃ (A) 139