Soft Recovery Stud Type

M0280RC200

  • Electrical Characteristics
    • Catalog # M0280RC200
    • TJ Max (°C) 125
    • Package Type W24
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 4500
    • I2t [Diode] (A2s) 100 x 10³
    • Typical Reverse Recovery Time (µs) 2.8
    • Reverse Recovery Charge (µC) 610
    • Threshold Voltage (V) 1.28
    • Slope Resistance (mOhm) 0.92
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.13
    • Sample Request No
    • Average Continuous Current Rating @ TC = 55 ℃ (A) 280