
Series: High Efficiency Diode up to 1200V
Comes with a broad variety of packages and breakdown voltages up to 1200V
The discrete High Efficiency Diode series comes with a broad variety of packages and breakdown voltages up to 1200V.
- Improved thermal behaviour
- Very low forward voltage drop
- Very low leakage current
- igh commutation robustness
- High surge current capability
High Efficiency Diode up to 1200V Parts
Filters
800onClick
1200onClick
105onClick
155onClick
70onClick
1300onClick
0.78onClick
0.88onClick
4.5999onClick
57.9999onClick
0.2999onClick
2.4999onClick
0.1499onClick
0.4999onClick
5onClick
100onClick
Showing 1 to 6 of 6 Total Results
Part Number | Actions | Status | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VF0 (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) | Package Type |
---|
Part Number | Actions | Status | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VF0 (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1200 | 105 | 1300 | 175 | 0.85 | 4.6 | 0.35 | 0.15 | 100 | TO-268AAHV (D3Pak-HV)Â | |||
Active | 800 | 145 | 120 | 175 | 0.84 | 30 | 2 | 0.5 | 10 | TO-252AA (DPak) | |||
Active | 800 | 140 | 200 | 175 | 0.88 | 17 | 1 | 0.25 | 20 | TO-263AB (D2Pak) | |||
Active | 800 | 120 | 300 | 175 | 0.85 | 10 | 0.8 | 0.25 | 40 | TO-263AB (D2Pak) | |||
Active | 800 | 155 | 70 | 175 | 0.82 | 58 | 2.5 | 0.5 | 5 | TO-252AA (DPak) | |||
Active | 1200 | 150 | 850 | 175 | 0.78 | 5.1 | 0.3 | 0.25 | 60 | TO-247AD |