High Efficiency Diode up to 1200V

DLA20IM800PC

  • Electrical Characteristics
    • Catalog # DLA20IM800PC
    • Maximum Repetitive Blocking Voltage (V) 800
    • Case temperature 140
    • Max Reverse Recovery Current 200
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.88
    • slope resistance for power loss calculation 17
    • Thermal resistance [junction-case] (K/W) 1
    • Thermal Resistance caseheatsink KW 0.25
    • Average Continuous Current Rating 20
    • Sample Request Yes
    • Package Type TO-263AB (D2Pak)