Rectifier Capsule Type

W0507YH420

  • Electrical Characteristics
    • Catalog # W0507YH420
    • TJ Max (°C) 160
    • Package Type W3
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 505
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 7600
    • I2t [Diode] (A2s) 289 x 10³
    • Threshold Voltage (V) 0.97
    • Slope Resistance (mOhm) 0.88
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.1
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.117
    • Sample Request No