Rectifier Capsule Type

W0642WC160

  • Electrical Characteristics
    • Catalog # W0642WC160
    • TJ Max (°C) 190
    • Package Type W1
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 680
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 5500
    • I2t [Diode] (A2s) 151 x 10³
    • Threshold Voltage (V) 1.07
    • Slope Resistance (mOhm) 0.676
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.09
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.098
    • Sample Request No