Rectifier Capsule Type

W0790LG680

  • Electrical Characteristics
    • Catalog # W0790LG680
    • TJ Max (°C) 150
    • Package Type W120
    • Maximum Repetitive Blocking Voltage [Diode] (V) 6500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 790
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 6000
    • I2t [Diode] (A2s) 180 x 10³
    • Threshold Voltage (V) 0.919
    • Slope Resistance (mOhm) 1.249
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0394
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.045
    • Sample Request No