Rectifier Capsule Type

W0944WC120

  • Electrical Characteristics
    • Catalog # W0944WC120
    • TJ Max (°C) 190
    • Package Type W1
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 944
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 9000
    • I2t [Diode] (A2s) 405 x 10³
    • Threshold Voltage (V) 0.79
    • Slope Resistance (mOhm) 0.342
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.09
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.098
    • Sample Request No