Rectifier Capsule Type

W1032LC560

  • Electrical Characteristics
    • Catalog # W1032LC560
    • TJ Max (°C) 150
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 5600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1032
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 7200
    • I2t [Diode] (A2s) 259 x 10³
    • Threshold Voltage (V) 1
    • Slope Resistance (mOhm) 0.702
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.033
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.04
    • Sample Request No