Rectifier Capsule Type

W106CEC240

  • Electrical Characteristics
    • Catalog # W106CEC240
    • TJ Max (°C) 160
    • Package Type W111
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2400
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 10650
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 92000
    • I2t [Diode] (A2s) 42.32 x 10⁶
    • Threshold Voltage (V) 0.734
    • Slope Resistance (mOhm) 0.047
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.005
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0054
    • Sample Request No