Rectifier Capsule Type

W1074YC200

  • Electrical Characteristics
    • Catalog # W1074YC200
    • TJ Max (°C) 160
    • Package Type W2
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1074
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 10800
    • I2t [Diode] (A2s) 583 x 10³
    • Threshold Voltage (V) 0.92
    • Slope Resistance (mOhm) 0.39
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.05
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.061
    • Sample Request No