Rectifier Capsule Type

W1520NC500

  • Electrical Characteristics
    • Catalog # W1520NC500
    • TJ Max (°C) 150
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 5000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1478
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 12000
    • I2t [Diode] (A2s) 720 x 10³
    • Threshold Voltage (V) 0.904
    • Slope Resistance (mOhm) 0.552
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0255
    • Sample Request No