Rectifier Capsule Type

W1975MC680

  • Electrical Characteristics
    • Catalog # W1975MC680
    • TJ Max (°C) 150
    • Package Type W54
    • Maximum Repetitive Blocking Voltage [Diode] (V) 6800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1975
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 18000
    • I2t [Diode] (A2s) 1.62 x 10⁶
    • Threshold Voltage (V) 0.95
    • Slope Resistance (mOhm) 0.51
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.014
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.016
    • Sample Request No