Rectifier Capsule Type

W1980JK180

  • Electrical Characteristics
    • Catalog # W1980JK180
    • TJ Max (°C) 175
    • Package Type W113
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1980
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 15400
    • I2t [Diode] (A2s) 1.18 x 10⁶
    • Threshold Voltage (V) 0.87
    • Slope Resistance (mOhm) 0.28
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.027
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.031
    • Sample Request No