Rectifier Capsule Type

W2054NC450

  • Electrical Characteristics
    • Catalog # W2054NC450
    • TJ Max (°C) 160
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2054
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 19000
    • I2t [Diode] (A2s) 1.81 x 10⁶
    • Threshold Voltage (V) 0.8
    • Slope Resistance (mOhm) 0.3
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.027
    • Sample Request No