Rectifier Capsule Type

W2058LC120

  • Electrical Characteristics
    • Catalog # W2058LC120
    • TJ Max (°C) 175
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2058
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 19500
    • I2t [Diode] (A2s) 1.90 x 10⁶
    • Threshold Voltage (V) 0.79
    • Slope Resistance (mOhm) 0.192
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.033
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.039
    • Sample Request No