Rectifier Capsule Type

W2624ND280

  • Electrical Characteristics
    • Catalog # W2624ND280
    • TJ Max (°C) 160
    • Package Type W37
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2624
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 28000
    • I2t [Diode] (A2s) 3.92 x 10⁶
    • Threshold Voltage (V) 0.78
    • Slope Resistance (mOhm) 0.16
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.026
    • Sample Request No