Rectifier Capsule Type

W2820VC420

  • Electrical Characteristics
    • Catalog # W2820VC420
    • TJ Max (°C) 160
    • Package Type W6
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2820
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 26200
    • I2t [Diode] (A2s) 3.43 x 10⁶
    • Threshold Voltage (V) 1.3
    • Slope Resistance (mOhm) 0.147
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.016
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.019
    • Sample Request No