Rectifier Capsule Type

W3090HA560

  • Electrical Characteristics
    • Catalog # W3090HA560
    • TJ Max (°C) 150
    • Package Type W121
    • Maximum Repetitive Blocking Voltage [Diode] (V) 5600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3110
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 32000
    • I2t [Diode] (A2s) 5.12 x 10⁶
    • Threshold Voltage (V) 0.91
    • Slope Resistance (mOhm) 0.26
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.012
    • Sample Request No