Rectifier Capsule Type

W3270NC22A

  • Electrical Characteristics
    • Catalog # W3270NC22A
    • TJ Max (°C) 175
    • Package Type W5
    • Avalanche Rated Diode Yes
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3239
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 27600
    • I2t [Diode] (A2s) 3.81 x 10⁶
    • Threshold Voltage (V) 0.818
    • Slope Resistance (mOhm) 0.108
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.026
    • Sample Request No