Rectifier Capsule Type

W3455QK220

  • Electrical Characteristics
    • Catalog # W3455QK220
    • TJ Max (°C) 180
    • Package Type WD2
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3455
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 20000
    • I2t [Diode] (A2s) 2.00 x 10⁶
    • Threshold Voltage (V) 0.94
    • Slope Resistance (mOhm) 0.139
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.017
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.021
    • Sample Request No