Rectifier Capsule Type

W3697VF280

  • Electrical Characteristics
    • Catalog # W3697VF280
    • TJ Max (°C) 160
    • Package Type W43
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3697
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 40000
    • I2t [Diode] (A2s) 8.00 x 10⁶
    • Threshold Voltage (V) 0.86
    • Slope Resistance (mOhm) 0.1
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.016
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.019
    • Sample Request No