Rectifier Capsule Type

W3743ZD500

  • Electrical Characteristics
    • Catalog # W3743ZD500
    • TJ Max (°C) 160
    • Package Type W42
    • Maximum Repetitive Blocking Voltage [Diode] (V) 5000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3750
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 35000
    • I2t [Diode] (A2s) 6.13 x 10⁶
    • Threshold Voltage (V) 0.976
    • Slope Resistance (mOhm) 0.17
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.013
    • Sample Request No