Rectifier Capsule Type

W3841VC300

  • Electrical Characteristics
    • Catalog # W3841VC300
    • TJ Max (°C) 175
    • Package Type W6
    • Maximum Repetitive Blocking Voltage [Diode] (V) 3000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3841
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 39800
    • I2t [Diode] (A2s) 7.92 x 10⁶
    • Threshold Voltage (V) 0.86
    • Slope Resistance (mOhm) 0.115
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.016
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.019
    • Sample Request No