Rectifier Capsule Type

W3842MC28A

  • Electrical Characteristics
    • Catalog # W3842MC28A
    • TJ Max (°C) 160
    • Package Type W54
    • Avalanche Rated Diode Yes
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3842
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 35100
    • I2t [Diode] (A2s) 6.16 x 10⁶
    • Threshold Voltage (V) 0.831
    • Slope Resistance (mOhm) 0.118
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.014
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.016
    • Sample Request No