Rectifier Capsule Type

W4096ZC450

  • Electrical Characteristics
    • Catalog # W4096ZC450
    • TJ Max (°C) 160
    • Package Type W7
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 4096
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 41700
    • I2t [Diode] (A2s) 8.70 x 10⁶
    • Threshold Voltage (V) 0.73
    • Slope Resistance (mOhm) 0.158
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.013
    • Sample Request No