Rectifier Capsule Type

W4205TE600

  • Electrical Characteristics
    • Catalog # W4205TE600
    • TJ Max (°C) 150
    • Package Type W94
    • Maximum Repetitive Blocking Voltage [Diode] (V) 6000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 4205
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 45000
    • I2t [Diode] (A2s) 10.1 x 10⁶
    • Threshold Voltage (V) 0.85
    • Slope Resistance (mOhm) 0.19
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.009
    • Sample Request No