Rectifier Capsule Type

W4534NC060

  • Electrical Characteristics
    • Catalog # W4534NC060
    • TJ Max (°C) 190
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 4534
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 40000
    • I2t [Diode] (A2s) 8.00 x 10⁶
    • Threshold Voltage (V) 0.765
    • Slope Resistance (mOhm) 0.052
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.026
    • Sample Request No