Rectifier Capsule Type

W4550HA400

  • Electrical Characteristics
    • Catalog # W4550HA400
    • TJ Max (°C) 160
    • Package Type W121
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 4550
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 35000
    • I2t [Diode] (A2s) 6.13 x 10⁶
    • Threshold Voltage (V) 0.812
    • Slope Resistance (mOhm) 0.123
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.015
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0116
    • Sample Request No