Rectifier Capsule Type

W4693QK050

  • Electrical Characteristics
    • Catalog # W4693QK050
    • TJ Max (°C) 180
    • Package Type WD2
    • Maximum Repetitive Blocking Voltage [Diode] (V) 500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 4693
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 31500
    • I2t [Diode] (A2s) 4.98 x 10⁶
    • Threshold Voltage (V) 0.904
    • Slope Resistance (mOhm) 0.057
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.017
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.021
    • Sample Request No