Rectifier Capsule Type

W5130MK240

  • Electrical Characteristics
    • Catalog # W5130MK240
    • TJ Max (°C) 175
    • Package Type WD3
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2400
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 5130
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 42000
    • I2t [Diode] (A2s) 8.82 x 10⁶
    • Threshold Voltage (V) 0.91
    • Slope Resistance (mOhm) 0.07
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.013
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.015
    • Sample Request No