Rectifier Capsule Type

W5139TE480

  • Electrical Characteristics
    • Catalog # W5139TE480
    • TJ Max (°C) 160
    • Package Type W94
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 5139
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 55000
    • I2t [Diode] (A2s) 15.10 x 10⁶
    • Threshold Voltage (V) 0.826
    • Slope Resistance (mOhm) 0.136
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0085
    • Sample Request No