Rectifier Capsule Type

W5282ZD240

  • Electrical Characteristics
    • Catalog # W5282ZD240
    • TJ Max (°C) 160
    • Package Type W42
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2400
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 5282
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 60000
    • I2t [Diode] (A2s) 18.00 x 10⁶
    • Threshold Voltage (V) 0.97
    • Slope Resistance (mOhm) 0.064
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.013
    • Sample Request No