Rectifier Capsule Type

W5334MK200

  • Electrical Characteristics
    • Catalog # W5334MK200
    • TJ Max (°C) 180
    • Package Type WD3
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 5334
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 46800
    • I2t [Diode] (A2s) 10.95 x 10⁶
    • Threshold Voltage (V) 0.892
    • Slope Resistance (mOhm) 0.069
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.013
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.015
    • Sample Request No