Rectifier Capsule Type

W5838ZD220

  • Electrical Characteristics
    • Catalog # W5838ZD220
    • TJ Max (°C) 175
    • Package Type W42
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 5838
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 64000
    • I2t [Diode] (A2s) 20.50 x 10⁶
    • Threshold Voltage (V) 0.8
    • Slope Resistance (mOhm) 0.074
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.013
    • Sample Request No