Rectifier Capsule Type

W5984TJ400

  • Electrical Characteristics
    • Catalog # W5984TJ400
    • TJ Max (°C) 160
    • Package Type W89
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 5984
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 62000
    • I2t [Diode] (A2s) 19.20 x 10⁶
    • Threshold Voltage (V) 0.758
    • Slope Resistance (mOhm) 0.097
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.009
    • Sample Request No