Rectifier Capsule Type

W6360EC600

  • Electrical Characteristics
    • Catalog # W6360EC600
    • TJ Max (°C) 150
    • Package Type W111
    • Maximum Repetitive Blocking Voltage [Diode] (V) 6000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 6360
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 66000
    • I2t [Diode] (A2s) 18.36 x 10⁶
    • Threshold Voltage (V) 0.863
    • Slope Resistance (mOhm) 0.135
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.005
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.005
    • Sample Request No