Rectifier Capsule Type

W8245EC480

  • Electrical Characteristics
    • Catalog # W8245EC480
    • TJ Max (°C) 160
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 8245
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 73000
    • I2t [Diode] (A2s) 26.65 x 10⁶
    • Threshold Voltage (V) 0.776
    • Slope Resistance (mOhm) 0.087
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.005
    • Sample Request No
    • Check Stock Yes