Rectifier Capsule Type

W8400ED320

  • Electrical Characteristics
    • Catalog # W8400ED320
    • TJ Max (°C) 160
    • Package Type W112
    • Maximum Repetitive Blocking Voltage [Diode] (V) 3200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 8400
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 83000
    • I2t [Diode] (A2s) 34.40 x 10⁶
    • Threshold Voltage (V) 0.817
    • Slope Resistance (mOhm) 0.061
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.006
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0063
    • Sample Request No