Rectifier Capsule Type

W9830TJ120

  • Electrical Characteristics
    • Catalog # W9830TJ120
    • TJ Max (°C) 190
    • Package Type W89
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 9830
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 72000
    • I2t [Diode] (A2s) 25.90 x 10⁶
    • Threshold Voltage (V) 0.67
    • Slope Resistance (mOhm) 0.043
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.009
    • Sample Request No