Rectifier Easy Mount

W1185LC450KCN

  • Electrical Characteristics
    • Catalog # W1185LC450KCN
    • Max Repetitive Reverse Voltage (VRRM) (V) 4500
    • TJ Max (°C) 160
    • Package Type WC65
    • Base Polarity Cathode
    • Maximum Surge Current [Diode] (kA) 10.2
    • I2t [Diode] (A2s) 520 x 10³
    • Threshold Voltage (V) 1
    • Slope Resistance (mOhm) 0.575
    • Sample Request No
    • Average Continuous Current Rating @ TC = 100 ℃ (A) 395